STM32L431CCT6

STM32L431CCT6

STM32L431CCU6TR

STM32L431CCU6TR

Active

STM32L431CCY6TR

Ultra-low-power with FPU Arm Cortex-M4 MCU 80 MHz with 256 Kbytes of Flash memory

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 49 3.2x3.2x0.6 P 0.4 mm

The STM32L431xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision...
Read More

Key features
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • -40 °C to 85/105/125 °C temperature range
    • 200 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
    • 8 nA Shutdown mode (5 wakeup pins)
    • 28 nA Standby mode (5 wakeup pins)
    • 280 nA Standby mode with RTC
    • 1.0 μA Stop 2 mode, 1.28 μA with RTC
    • 84 μA/MHz run mode
    • Batch acquisition mode (BAM)
    • 4 μs wakeup from Stop mode
    • Brown out reset (BOR)
    • Interconnect matrix
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
  • Performance benchmark
    • 1.25 DMIPS/MHz (Drystone 2.1)
    • 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
  • Energy benchmark
    • 176.7 ULPBench® score
  • Clock Sources
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 32 kHz RC (±5%)
    • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz with clock recovery
    • 2 PLLs for system clock, audio, ADC
  • Up to 83 fast I/Os, most 5 V-tolerant
  • RTC with HW calendar, alarms and calibration
  • Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
  • 11x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
  • Memories
    • Up to 256 KB single bank Flash, proprietary code readout protection
    • 64 KB of SRAM including 16 KB with hardware parity check
    • Quad SPI memory interface
  • Rich analog peripherals (independent supply)
    • 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 μA/Msps
    • 2x 12-bit DAC output channels, low-power sample and hold
    • 1x operational amplifier with built-in PGA
    • 2x ultra-low-power comparators
  • 16x communication interfaces
    • 1x SAI (serial audio interface)
    • 3x I2C FM+(1 Mbit/s), SMBus/PMBus
    • 4x USARTs (ISO 7816, LIN, IrDA, modem)
    • 1x LPUART (Stop 2 wake-up)
    • 3x SPIs (and 1x Quad SPI)
    • CAN (2.0B Active) and SDMMC interface
    • SWPMI single wire protocol master I/F
    • IRTIM (Infrared interface)
  • 14-channel DMA controller
  • True random number generator
  • CRC calculation unit, 96-bit unique ID
  • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
  • All packages are ECOPACK2® compliant
In stock
Quantity $ per unit Savings
1-9$4.651%
10-24$3.5323%
25-99$3.2529%
100-249$2.9536%
250-499$2.8039%
500-999$2.7739%
1000-10000$2.5644%
Contact sales
$4.65
$4.58
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 49 3.2x3.2x0.6 P 0.4 mm

The STM32L431xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision...
Read More

Key features
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • -40 °C to 85/105/125 °C temperature range
    • 200 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
    • 8 nA Shutdown mode (5 wakeup pins)
    • 28 nA Standby mode (5 wakeup pins)
    • 280 nA Standby mode with RTC
    • 1.0 μA Stop 2 mode, 1.28 μA with RTC
    • 84 μA/MHz run mode
    • Batch acquisition mode (BAM)
    • 4 μs wakeup from Stop mode
    • Brown out reset (BOR)
    • Interconnect matrix
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
  • Performance benchmark
    • 1.25 DMIPS/MHz (Drystone 2.1)
    • 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
  • Energy benchmark
    • 176.7 ULPBench® score
  • Clock Sources
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 32 kHz RC (±5%)
    • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz with clock recovery
    • 2 PLLs for system clock, audio, ADC
  • Up to 83 fast I/Os, most 5 V-tolerant
  • RTC with HW calendar, alarms and calibration
  • Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
  • 11x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
  • Memories
    • Up to 256 KB single bank Flash, proprietary code readout protection
    • 64 KB of SRAM including 16 KB with hardware parity check
    • Quad SPI memory interface
  • Rich analog peripherals (independent supply)
    • 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 μA/Msps
    • 2x 12-bit DAC output channels, low-power sample and hold
    • 1x operational amplifier with built-in PGA
    • 2x ultra-low-power comparators
  • 16x communication interfaces
    • 1x SAI (serial audio interface)
    • 3x I2C FM+(1 Mbit/s), SMBus/PMBus
    • 4x USARTs (ISO 7816, LIN, IrDA, modem)
    • 1x LPUART (Stop 2 wake-up)
    • 3x SPIs (and 1x Quad SPI)
    • CAN (2.0B Active) and SDMMC interface
    • SWPMI single wire protocol master I/F
    • IRTIM (Infrared interface)
  • 14-channel DMA controller
  • True random number generator
  • CRC calculation unit, 96-bit unique ID
  • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
  • All packages are ECOPACK2® compliant