STM32L496QGI6

STM32L496QGI6

STM32L496QGI6S

STM32L496QGI6S

Active

STM32L496QGI3

Ultra-low-power with FPU Arm Cortex-M4 MCU 80 MHz with 1 Mbyte of Flash memory, USB OTG, LCD, DFSDM

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 132 7x7x0.6 P 0.5 mm

The STM32L496xx devices are ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision that supports all Arm® single-precision data-processing...
Read More

Key features
  • Includes ST state-of-the-art patented technology
    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply

      • -40 °C to 85/125 °C temperature range

      • 320 nA in VBAT mode: supply for RTC and 32 x 32-bit backup registers

      • 25 nA Shutdown mode (5 wakeup pins)

      • 108 nA Standby mode (5 wakeup pins)

      • 426 nA Standby mode with RTC

      • 2.57 µA Stop 2 mode, 2.86 µA Stop 2 with RTC

      • 91 µA/MHz run mode (LDO mode)

      • 37 μA/MHz run mode (at 3.3 V SMPS mode)

      • Batch acquisition mode (BAM)

      • 5 µs wakeup from Stop mode

      • Brownout reset (BOR) in all modes except shutdown

      • Interconnect matrix

    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from flash memory, frequency up to 80 MHz, MPU, 100 DMIPS, and DSP instructions
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)

      • 273.55 Coremark® (3.42 Coremark/MHz at 80 MHz)

    • Energy benchmark
      • 279 ULPMark™ CP score

      • 80.2 ULPMark™ PP score

    • 16 timers: 2x 16-bit advanced motor-control, 2x 32-bit and 5x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
    • RTC with hardware calendar, alarms, and calibration
    • Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
    • Dedicated Chrom-ART Accelerator for enhanced graphic content creation (DMA2D)
    • 8- to 14-bit camera interface up to 32 MHz (black & white) or 10 MHz (color)
    • Encryption hardware accelerator: HASH (SHA-256)
    • Memories
      • Up to 1 MB flash, 2 banks read-while-write, proprietary code readout protection

      • 320 KB of SRAM including 64 KB with hardware parity check

      • External memory interface for static memories supporting SRAM, PSRAM, NOR, and NAND memories

      • Dual-flash QUADSPI memory interface

    • Clock sources
      • 4 to 48 MHz crystal oscillator

      • 32 kHz crystal oscillator for RTC (LSE)

      • Internal 16 MHz factory-trimmed RC (±1%)

      • Internal low-power 32 kHz RC (±5%)

      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25% accuracy)

      • Internal 48 MHz with clock recovery

      • 3 PLLs for system clock, USB, audio, ADC

    • LCD 8× 40 or 4× 44 with step-up converter
    • Up to 24 capacitive sensing channels: support touchkey, linear and rotary touch sensors
    • 4x digital filters for sigma delta modulator
    • Rich analog peripherals (independent supply)
      • 3× 12-bit ADCs 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps

      • 2x 12-bit DAC output channels, low-power sample and hold

      • 2x operational amplifiers with built-in PGA

      • 2x ultra-low-power comparators

    • 20x communication interfaces
      • USB OTG 2.0 full-speed, LPM, and BCD

      • 2x SAIs (serial audio interface)

      • 4x I2C FM+(1 Mbit/s), SMBus/PMBus

      • 6 USART, UART, and LPUART (SPI, ISO 7816, LIN, IrDA, and modem)

      • 3 SPI (plus 1 with quad-SPI, plus 3 with USART)

      • 2x CANs (2.0B Active) and SDMMC

      • SWPMI single wire protocol controller I/F

      • IRTIM (Infrared interface)

    • 14-channel DMA controller
    • True random number generator
    • CRC calculation unit, 96-bit unique ID
    • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
Out of Stock
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 132 7x7x0.6 P 0.5 mm

The STM32L496xx devices are ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision that supports all Arm® single-precision data-processing...
Read More

Key features
  • Includes ST state-of-the-art patented technology
    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply

      • -40 °C to 85/125 °C temperature range

      • 320 nA in VBAT mode: supply for RTC and 32 x 32-bit backup registers

      • 25 nA Shutdown mode (5 wakeup pins)

      • 108 nA Standby mode (5 wakeup pins)

      • 426 nA Standby mode with RTC

      • 2.57 µA Stop 2 mode, 2.86 µA Stop 2 with RTC

      • 91 µA/MHz run mode (LDO mode)

      • 37 μA/MHz run mode (at 3.3 V SMPS mode)

      • Batch acquisition mode (BAM)

      • 5 µs wakeup from Stop mode

      • Brownout reset (BOR) in all modes except shutdown

      • Interconnect matrix

    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from flash memory, frequency up to 80 MHz, MPU, 100 DMIPS, and DSP instructions
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)

      • 273.55 Coremark® (3.42 Coremark/MHz at 80 MHz)

    • Energy benchmark
      • 279 ULPMark™ CP score

      • 80.2 ULPMark™ PP score

    • 16 timers: 2x 16-bit advanced motor-control, 2x 32-bit and 5x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
    • RTC with hardware calendar, alarms, and calibration
    • Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
    • Dedicated Chrom-ART Accelerator for enhanced graphic content creation (DMA2D)
    • 8- to 14-bit camera interface up to 32 MHz (black & white) or 10 MHz (color)
    • Encryption hardware accelerator: HASH (SHA-256)
    • Memories
      • Up to 1 MB flash, 2 banks read-while-write, proprietary code readout protection

      • 320 KB of SRAM including 64 KB with hardware parity check

      • External memory interface for static memories supporting SRAM, PSRAM, NOR, and NAND memories

      • Dual-flash QUADSPI memory interface

    • Clock sources
      • 4 to 48 MHz crystal oscillator

      • 32 kHz crystal oscillator for RTC (LSE)

      • Internal 16 MHz factory-trimmed RC (±1%)

      • Internal low-power 32 kHz RC (±5%)

      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25% accuracy)

      • Internal 48 MHz with clock recovery

      • 3 PLLs for system clock, USB, audio, ADC

    • LCD 8× 40 or 4× 44 with step-up converter
    • Up to 24 capacitive sensing channels: support touchkey, linear and rotary touch sensors
    • 4x digital filters for sigma delta modulator
    • Rich analog peripherals (independent supply)
      • 3× 12-bit ADCs 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps

      • 2x 12-bit DAC output channels, low-power sample and hold

      • 2x operational amplifiers with built-in PGA

      • 2x ultra-low-power comparators

    • 20x communication interfaces
      • USB OTG 2.0 full-speed, LPM, and BCD

      • 2x SAIs (serial audio interface)

      • 4x I2C FM+(1 Mbit/s), SMBus/PMBus

      • 6 USART, UART, and LPUART (SPI, ISO 7816, LIN, IrDA, and modem)

      • 3 SPI (plus 1 with quad-SPI, plus 3 with USART)

      • 2x CANs (2.0B Active) and SDMMC

      • SWPMI single wire protocol controller I/F

      • IRTIM (Infrared interface)

    • 14-channel DMA controller
    • True random number generator
    • CRC calculation unit, 96-bit unique ID
    • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™