STM32MP131CAF3

STM32MP131CAF3

STM32MP131CAG3

STM32MP131CAG3

Active

STM32MP131CAG3T

32-bit Arm Cortex-A7 650MHz MPU for Security

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 9x9x1.2 P 0.5 mm
Key features
Out of Stock
Quantity $ per unit Savings
1-9$7.960%
10-24$7.1910%
25-99$6.8614%
100-249$5.9625%
250-499$5.6829%
500-999$5.1835%
1000-10000$4.5243%
Contact sales
$7.96
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 9x9x1.2 P 0.5 mm
Key features