📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
32-bit Arm Cortex-A7 1GHz MPU for Security
Supply Voltage Min Volt | 1.71 |
Supply Voltage Max Volt | 3.6 |
Core | Arm Cortex-A7 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TFBGA 289 9x9x1.2 P 0.5 mm |
The STM32MP131C/F devices are based on the high-performance Arm® Cortex®-A7 32-bit RISC core operating at up to 1 GHz. The Cortex®-A7 processor includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache and a 128-Kbyte level2 cache. The Cortex®-A7 processor is a very energy-efficient...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.74 | 0% |
10-24 | $7.90 | 10% |
25-99 | $7.54 | 14% |
100-249 | $6.54 | 25% |
250-499 | $6.24 | 29% |
500-999 | $5.69 | 35% |
1000-10000 | $4.96 | 43% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 1.71 |
Supply Voltage Max Volt | 3.6 |
Core | Arm Cortex-A7 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TFBGA 289 9x9x1.2 P 0.5 mm |
The STM32MP131C/F devices are based on the high-performance Arm® Cortex®-A7 32-bit RISC core operating at up to 1 GHz. The Cortex®-A7 processor includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache and a 128-Kbyte level2 cache. The Cortex®-A7 processor is a very energy-efficient...
Read More
|