STM32MP133AAF3

STM32MP133AAF3

STM32MP133AAG3

STM32MP133AAG3

Active

STM32MP133AAE3

32-bit Arm Cortex-A7 650MHz MPU for Industrial

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLFBGA 289 14x14x1.7 P 0.8 mm
Key features
Out of Stock
Quantity $ per unit Savings
1-9$9.250%
10-24$8.3610%
25-99$7.9814%
100-249$6.9225%
250-499$6.6228%
500-713$6.0335%
714-10000$5.2443%
Contact sales
$9.25
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLFBGA 289 14x14x1.7 P 0.8 mm
Key features