STM32MP135DAE3

STM32MP135DAE3

STM32MP135DAF7T

STM32MP135DAF7T

Active

Free

STM32MP135DAG7

32-bit Arm Cortex-A7 1GHz MPU for Graphics

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 9X9 289L PITCH 0.5 MM
Key features
In stock
Quantity $ per unit Savings
1-9$9.500%
10-15$8.5910%
Contact sales
$9.50
$9.50
or
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 9X9 289L PITCH 0.5 MM
Key features