🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

STM32MP135FAF7T

STM32MP135FAF7T

Active

Free

STM32MP135FAF7

32-bit Arm Cortex-A7 1GHz MPU for Graphics and Security

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US5A992.c
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 320 11x11x1.2 P 0.5 mm
Key features
In stock
Quantity $ per unit Savings
1-9$10.780%
10-24$9.7410%
25-99$9.2914%
100-249$8.0725%
250-479$7.6929%
480-1119$7.0235%
1120-10000$6.1143%
Contact sales
$10.78
$10.78
or
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US5A992.c
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 320 11x11x1.2 P 0.5 mm
Key features