$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
MPU with Arm Cortex-A35 @ 1.5GHz, Cortex-M33 @ 300MHz, 1xEthernet, Secure Boot, Cryptography, DRAM enc/dec, PKA
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Core | Arm Cortex-A35 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFBGA 361 10x10X1.0 P 0.5 mm |
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Core | Arm Cortex-A35 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFBGA 361 10x10X1.0 P 0.5 mm |