STM32MP213DAN3

STM32MP213DAN3

STM32MP213DAO3

STM32MP213DAO3

Active

STM32MP213DAM3

MPU with Arm Cortex-A35 @ 1.2GHz, Cortex-M33 @ 300MHz, 2xEthernet

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A35
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 14x14x1.2 P 0.8 mm
Key features
Out of Stock
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A35
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 14x14x1.2 P 0.8 mm
Key features