STM32MP253AAK3

STM32MP253AAK3

STM32MP253AAL3

STM32MP253AAL3

Active

STM32MP253AAI3

MPU with Dual Arm Cortex-A35 @1.2GHz, Cortex-M33 @400MHz, 2xEthernet, 3xFD-CAN

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A35
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 436 18x18x1.2 P 0.8 mm
Key features
Out of Stock
Quantity $ per unit Savings
1-359$27.310%
360-500$17.6335%
Contact sales
$27.31
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A35
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 436 18x18x1.2 P 0.8 mm
Key features