STM32U375VEI6

STM32U375VEI6

STM32U375VET6

STM32U375VET6

Active

STM32U375VET6Q

Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 96 MHz with 512 Kbytes of Flash memory

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4 mm

The STM32U375xx devices belong to an ultra low-power microcontrollers family (STM32U3 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 96 MHz.The Cortex®-M33 core features a single‑precision FPU (floating‑point unit),...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Ultra-low-power
    • 1.71 V to 3.6 V power supply
    • -40 °C to +105 °C temperature range
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers
    • 1.6 μA Stop 3 mode with 8-Kbyte SRAM
    • 2.2 μA Stop 3 mode with full SRAM
    • 3.8 μA Stop 2 mode with 8-Kbyte SRAM
    • 4.5 μA Stop 2 mode with full SRAM
    • 9.5 μA/MHz Run mode @ 3.3 V (While(1) SMPS step-down converter mode)
    • 13 μA/MHz Run mode @ 3.3 V/48 MHz (CoreMark® SMPS step-down converter mode)
    • 16 μA/MHz Run mode @ 3.3 V/96 MHz (CoreMark® SMPS step-down converter mode)
    • Brownout reset (BOR) in all modes except shutdown
  • Arm® 32-bit Cortex®-M33 CPU with TrustZone® and FPU
  • ART Accelerator
    • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: frequency up to 96 MHz, MPU, 144 DMIPS and DSP instructions
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Benchmarks
    • 395.4 CoreMark®(4.12 CoreMark®/MHz)
    • 500 ULPMark™-CP
    • 117 ULPMark™-CM
    • 202000 SecureMark™-TLS
  • Memories
    • up to 1-Mbyte flash memory with ECC, 2 banks read-while-write
    • 256 Kbytes of SRAM including 64 Kbytes with hardware parity check
    • OCTOSPI external memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
  • Security
    • Arm®
      TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with RDP and password protected debug
    • Root of trust due to unique boot entry and secure hide protection area (HDP)
    • Secure firmware installation (SFI) from embedded root secure services (RSS)
    • Secure firmware upgrade
    • Support of Trusted firmware for Cortex®M (TF-M)
    • Public key accelerator, ECDSA signature verification
    • Key hardware protection
    • Attestation keys
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Antitamper protection
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32.768 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1 %)
    • Internal low-power RC with frequency 32 kHz or 250 Hz (±5 %)
    • 2 internal multispeed 3 MHz to 96 MHz oscillators
    • Internal 48 MHz with clock recovery
    • Accurate MSI in PLL-mode and up to 96 MHz with 32.768 kHz, 16 MHz, or 32 MHz crystal oscillator
  • General-purpose inputs/outputs
    • Up to 82 fast I/Os with interrupt capability most 5 V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Up to 15 timers and 2 watchdogs
    • 1x 16-bit advanced motor‑control, 3x 32‑bit and 3x 16‑bit general purpose, 2x 16‑bit basic, 4x low‑power 16‑bit timers (available in Stop mode), 2x watchdogs, 2x SysTick timer
    • RTC with hardware calendar, alarms, and calibration
  • Up to 19 communication peripherals
    • 1 USB 2.0 full-speed controller
    • 1 SAI (serial audio interface)
    • 3 I2C FM+(1 Mbit/s), SMBus/PMBus™
    • 2 I3C (SDR), with support of I2C FM+ mode
    • 2 USARTs and 2 UARTs (SPI, ISO 7816, LIN, IrDA, modem), 1 LPUART
    • 3 SPIs (6 SPIs including 1 with OCTOSPI + 2 with USART)
    • 1 CAN FD controller
    • 1 SDMMC interface
    • 1 audio digital filter with sound-activity detection
  • 12-channel GPDMA controller, functional in Sleep and Stop modes (up to Stop 2)
  • Up to 21 capacitive sensing channels
    • Support touch key, linear, and rotary touch sensors
  • Rich analog peripherals (independent supply)
    • 2× 12-bit ADC 2.5 Msps, with hardware oversampling
    • 12-bit DAC module with 2 D/A converters, low-power sample and hold, autonomous in Stop 1 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultralow-power comparators
  • CRC calculation unit
  • Debug
    • Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • All packages are ECOPACK2 compliant.
Out of Stock
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4 mm

The STM32U375xx devices belong to an ultra low-power microcontrollers family (STM32U3 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 96 MHz.The Cortex®-M33 core features a single‑precision FPU (floating‑point unit),...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Ultra-low-power
    • 1.71 V to 3.6 V power supply
    • -40 °C to +105 °C temperature range
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers
    • 1.6 μA Stop 3 mode with 8-Kbyte SRAM
    • 2.2 μA Stop 3 mode with full SRAM
    • 3.8 μA Stop 2 mode with 8-Kbyte SRAM
    • 4.5 μA Stop 2 mode with full SRAM
    • 9.5 μA/MHz Run mode @ 3.3 V (While(1) SMPS step-down converter mode)
    • 13 μA/MHz Run mode @ 3.3 V/48 MHz (CoreMark® SMPS step-down converter mode)
    • 16 μA/MHz Run mode @ 3.3 V/96 MHz (CoreMark® SMPS step-down converter mode)
    • Brownout reset (BOR) in all modes except shutdown
  • Arm® 32-bit Cortex®-M33 CPU with TrustZone® and FPU
  • ART Accelerator
    • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: frequency up to 96 MHz, MPU, 144 DMIPS and DSP instructions
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Benchmarks
    • 395.4 CoreMark®(4.12 CoreMark®/MHz)
    • 500 ULPMark™-CP
    • 117 ULPMark™-CM
    • 202000 SecureMark™-TLS
  • Memories
    • up to 1-Mbyte flash memory with ECC, 2 banks read-while-write
    • 256 Kbytes of SRAM including 64 Kbytes with hardware parity check
    • OCTOSPI external memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
  • Security
    • Arm®
      TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with RDP and password protected debug
    • Root of trust due to unique boot entry and secure hide protection area (HDP)
    • Secure firmware installation (SFI) from embedded root secure services (RSS)
    • Secure firmware upgrade
    • Support of Trusted firmware for Cortex®M (TF-M)
    • Public key accelerator, ECDSA signature verification
    • Key hardware protection
    • Attestation keys
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Antitamper protection
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32.768 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1 %)
    • Internal low-power RC with frequency 32 kHz or 250 Hz (±5 %)
    • 2 internal multispeed 3 MHz to 96 MHz oscillators
    • Internal 48 MHz with clock recovery
    • Accurate MSI in PLL-mode and up to 96 MHz with 32.768 kHz, 16 MHz, or 32 MHz crystal oscillator
  • General-purpose inputs/outputs
    • Up to 82 fast I/Os with interrupt capability most 5 V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Up to 15 timers and 2 watchdogs
    • 1x 16-bit advanced motor‑control, 3x 32‑bit and 3x 16‑bit general purpose, 2x 16‑bit basic, 4x low‑power 16‑bit timers (available in Stop mode), 2x watchdogs, 2x SysTick timer
    • RTC with hardware calendar, alarms, and calibration
  • Up to 19 communication peripherals
    • 1 USB 2.0 full-speed controller
    • 1 SAI (serial audio interface)
    • 3 I2C FM+(1 Mbit/s), SMBus/PMBus™
    • 2 I3C (SDR), with support of I2C FM+ mode
    • 2 USARTs and 2 UARTs (SPI, ISO 7816, LIN, IrDA, modem), 1 LPUART
    • 3 SPIs (6 SPIs including 1 with OCTOSPI + 2 with USART)
    • 1 CAN FD controller
    • 1 SDMMC interface
    • 1 audio digital filter with sound-activity detection
  • 12-channel GPDMA controller, functional in Sleep and Stop modes (up to Stop 2)
  • Up to 21 capacitive sensing channels
    • Support touch key, linear, and rotary touch sensors
  • Rich analog peripherals (independent supply)
    • 2× 12-bit ADC 2.5 Msps, with hardware oversampling
    • 12-bit DAC module with 2 D/A converters, low-power sample and hold, autonomous in Stop 1 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultralow-power comparators
  • CRC calculation unit
  • Debug
    • Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
  • All packages are ECOPACK2 compliant.