STM32U5F7VJT6TR

STM32U5F7VJT6TR

STM32U5F7VJT6Q

STM32U5F7VJT6Q

Active

Free

STM32U5F7VJT6

Advanced Graphics and Ultra Low Power CortexM-33 with Trustzone, NEOCHROM VG GPU, 160 MHZ, with 3 MB SRAM and 4M of Flash

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4 mm

The STM32U5Fxxx devices belong to an ultra-low-power microcontrollers family (STM32U5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 160 MHz.The Cortex®-M33 core features a single-precision FPU (floating-point unit), that supports...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • - 40 °C to + 85°C temperature range
    • LPBAM: autonomous peripherals with DMA, functional down to Stop 2 mode
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers and 2-Kbyte backup SRAM
    • 150 nA Shutdown mode (24 wake-up pins)
    • 195 nA Standby mode (24 wake-up pins)
    • 480 nA Standby mode with RTC
    • 2.05 μA Stop 3 mode with 40-Kbyte SRAM
    • 8.25 μA Stop 3 mode with 3-Mbyte SRAM
    • 4.05 μA Stop 2 mode with 40-Kbyte SRAM
    • 15.5 μA Stop 2 mode with 3-Mbyte SRAM
    • 18.6 μA/MHz Run mode at 3.3 V
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU
  • ART Accelerator
    • 32-Kbyte ICACHE allowing 0-wait-state execution from flash and external memories: frequency up to 160 MHz, 240 DMIPS
    • 16-Kbyte data cache for external memories
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Performance benchmark
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 655 CoreMark® (4.09 CoreMark®/MHz)
  • Memories
    • Up to 4-Mbyte flash memory with ECC, 2 banks read-while-write, including 512 Kbytes with 100 kcycles
    • With SRAM3 ECC off: 3026-Kbyte RAM including 66 Kbytes with ECC
    • With SRAM3 ECC on: 2962-Kbyte RAM including 322 Kbytes with ECC
    • External memory interface supporting SRAM, PSRAM, NOR, NAND and FRAM memories
    • 2 Octo-SPI memory interfaces
    • HSPI memory interface up to 160 MHz
  • Rich graphic features
    • Neo-Chrom VG processor (GPU2D) accelerating any angle rotation, scaling and perspective correct texture mapping, and vector graphics
    • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
    • Chrom-GRC (GFXMMU) allowing up to 20 % of graphic resources optimization
    • MIPI® DSI Host controller with two DSI lanes running at up to 500 Mbit/s each
    • LCD-TFT controller (LTDC)
    • Digital camera interface
    • Hardware JPEG codec
    • Dedicated graphic timer
  • General-purpose input/outputs
    • Up to 151 fast I/Os with interrupt capability most 5V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (± 1 %)
    • Internal low-power 32 kHz RC (± 5 %)
    • 2 internal multispeed 100 kHz to 48 MHz oscillators, including one auto-trimmed by LSE
    • Internal 48 MHz
    • 3 PLLs for system clock, USB, audio, ADC
  • Security
    • Arm® TrustZone® and securable I/Os, memories and peripherals
    • Flexible life-cycle scheme with RDP and password-protected debug
    • Root of trust thanks to unique boot entry and secure hide-protection area (HDP)
    • SFI (secure firmware installation) thanks to embedded RSS (root secure services)
    • Secure data storage with hardware unique key (HUK)
    • Secure firmware upgrade support with TF-M
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Active tampers
  • Up to 17 timers, 2 watchdogs and RTC
    • 19 timers: 2 16-bit advanced motor-control, 4 32-bit, 3 16-bit general purpose, 2 16-bit basic, 4 low-power 16-bit (available in Stop mode), 2 SysTick timers, and 2 watchdogs
    • RTC with calendar, alarms, and calibration
  • Up to 25 communication peripherals
    • 1 USB Type-C®/USB Power Delivery controller
    • 1 USB OTG high-speed with embedded PHY
    • 2 SAIs (serial-audio interface)
    • 6 I2C FM+(1 Mbit/s), SMBus/PMBus®
    • 7 USARTs (ISO 7816, LIN, IrDA, modem)
    • 3 SPIs (5x SPIs with the dual OCTOSPI)
    • 1 CAN FD controller
    • 2 SDMMC interfaces
    • 1 multifunction digital filter (6 filters) + 1 audio digital filter with sound-activity detection
    • Parallel synchronous slave interface
  • 16- and 4-channel DMA controllers, functional in Stop mode
  • Mathematical coprocessor
    • CORDIC for trigonometric functions acceleration and FMAC
  • Up to 24 capacitive sensing channels
  • Rich analog peripherals (independent supply)
    • 2 × 14-bit ADC 2.5-Msps with hardware oversampling
    • 1 × 12-bit ADC 2.5-Msps, with hardware oversampling, autonomous in Stop 2 mode
    • 12-bit DAC (2 channels), low-power sample and hold, autonomous in Stop 2 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultra-low-power comparators
  • CRC calculation unit
  • Debug
    • Development support: serial-wire debug (SWD), JTAG, ETM
  • ECOPACK2 compliant package
In stock
Quantity $ per unit Savings
1-9$17.920%
10-24$14.2620%
25-99$13.3426%
100-249$12.3331%
250-500$11.8534%
Contact sales
$17.92
$17.92
or
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4 mm

The STM32U5Fxxx devices belong to an ultra-low-power microcontrollers family (STM32U5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 160 MHz.The Cortex®-M33 core features a single-precision FPU (floating-point unit), that supports...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • - 40 °C to + 85°C temperature range
    • LPBAM: autonomous peripherals with DMA, functional down to Stop 2 mode
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers and 2-Kbyte backup SRAM
    • 150 nA Shutdown mode (24 wake-up pins)
    • 195 nA Standby mode (24 wake-up pins)
    • 480 nA Standby mode with RTC
    • 2.05 μA Stop 3 mode with 40-Kbyte SRAM
    • 8.25 μA Stop 3 mode with 3-Mbyte SRAM
    • 4.05 μA Stop 2 mode with 40-Kbyte SRAM
    • 15.5 μA Stop 2 mode with 3-Mbyte SRAM
    • 18.6 μA/MHz Run mode at 3.3 V
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU
  • ART Accelerator
    • 32-Kbyte ICACHE allowing 0-wait-state execution from flash and external memories: frequency up to 160 MHz, 240 DMIPS
    • 16-Kbyte data cache for external memories
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Performance benchmark
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 655 CoreMark® (4.09 CoreMark®/MHz)
  • Memories
    • Up to 4-Mbyte flash memory with ECC, 2 banks read-while-write, including 512 Kbytes with 100 kcycles
    • With SRAM3 ECC off: 3026-Kbyte RAM including 66 Kbytes with ECC
    • With SRAM3 ECC on: 2962-Kbyte RAM including 322 Kbytes with ECC
    • External memory interface supporting SRAM, PSRAM, NOR, NAND and FRAM memories
    • 2 Octo-SPI memory interfaces
    • HSPI memory interface up to 160 MHz
  • Rich graphic features
    • Neo-Chrom VG processor (GPU2D) accelerating any angle rotation, scaling and perspective correct texture mapping, and vector graphics
    • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
    • Chrom-GRC (GFXMMU) allowing up to 20 % of graphic resources optimization
    • MIPI® DSI Host controller with two DSI lanes running at up to 500 Mbit/s each
    • LCD-TFT controller (LTDC)
    • Digital camera interface
    • Hardware JPEG codec
    • Dedicated graphic timer
  • General-purpose input/outputs
    • Up to 151 fast I/Os with interrupt capability most 5V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (± 1 %)
    • Internal low-power 32 kHz RC (± 5 %)
    • 2 internal multispeed 100 kHz to 48 MHz oscillators, including one auto-trimmed by LSE
    • Internal 48 MHz
    • 3 PLLs for system clock, USB, audio, ADC
  • Security
    • Arm® TrustZone® and securable I/Os, memories and peripherals
    • Flexible life-cycle scheme with RDP and password-protected debug
    • Root of trust thanks to unique boot entry and secure hide-protection area (HDP)
    • SFI (secure firmware installation) thanks to embedded RSS (root secure services)
    • Secure data storage with hardware unique key (HUK)
    • Secure firmware upgrade support with TF-M
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Active tampers
  • Up to 17 timers, 2 watchdogs and RTC
    • 19 timers: 2 16-bit advanced motor-control, 4 32-bit, 3 16-bit general purpose, 2 16-bit basic, 4 low-power 16-bit (available in Stop mode), 2 SysTick timers, and 2 watchdogs
    • RTC with calendar, alarms, and calibration
  • Up to 25 communication peripherals
    • 1 USB Type-C®/USB Power Delivery controller
    • 1 USB OTG high-speed with embedded PHY
    • 2 SAIs (serial-audio interface)
    • 6 I2C FM+(1 Mbit/s), SMBus/PMBus®
    • 7 USARTs (ISO 7816, LIN, IrDA, modem)
    • 3 SPIs (5x SPIs with the dual OCTOSPI)
    • 1 CAN FD controller
    • 2 SDMMC interfaces
    • 1 multifunction digital filter (6 filters) + 1 audio digital filter with sound-activity detection
    • Parallel synchronous slave interface
  • 16- and 4-channel DMA controllers, functional in Stop mode
  • Mathematical coprocessor
    • CORDIC for trigonometric functions acceleration and FMAC
  • Up to 24 capacitive sensing channels
  • Rich analog peripherals (independent supply)
    • 2 × 14-bit ADC 2.5-Msps with hardware oversampling
    • 1 × 12-bit ADC 2.5-Msps, with hardware oversampling, autonomous in Stop 2 mode
    • 12-bit DAC (2 channels), low-power sample and hold, autonomous in Stop 2 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultra-low-power comparators
  • CRC calculation unit
  • Debug
    • Development support: serial-wire debug (SWD), JTAG, ETM
  • ECOPACK2 compliant package