Active
Ultra-low-power, 2.4 GHz network processor, Bluetooth LE 5.4 certified
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.29 | 2% |
| 10-24 | $1.69 | 25% |
| 25-99 | $1.54 | 31% |
| 100-249 | $1.38 | 38% |
| 250-499 | $1.30 | 42% |
| 500 | $1.26 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for...
Read More
|