Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STM32WB05TNF6TR

STM32WB05TNF6TR

Active

STM32WB05TNF7TR

Ultra-low-power, 2.4 GHz network processor, Bluetooth LE 5.4 certified

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP MSL1

The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Extended advertising
    • Direction finding
    • Periodic advertising
    • Qualified against Bluetooth® core 5.4
  • Radio
    • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
    • Programmable output power up to +8 dBm (at antenna connector)
    • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
    • Integrated balun
    • Support for external PA and LNA
    • Available integrated passive device (IPD) companion chip for optimized matching and filtering
  • Ultra-low-power features (ultra-low-power devices)
    • 8 nA in Shutdown mode (1.8 V)
    • 0.8 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
    • 1.0 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
    • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
    • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
    • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 14 µA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
    • -40 ºC to 105 ºC temperature range
    • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
    • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
    • Programmable voltage detector (PVD)
  • Clock management
    • 64 MHz PLL
    • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
    • 32 kHz crystal oscillator
    • Internal low-power 32 kHz RO
  • System peripherals
    • 1× DMA controller with eight channels supporting SPI/I²S, USART
    • 1× SPI
    • 1× USART
  • General-purpose inputs/outputs
    • Up to 20 fast I/Os
    • All of them with wake-up capability
    • All of them retain state in low-power
  • Debug
    • Serial wire debug (SWD)
  • All packages are ECOPACK2 compliant.
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP MSL1

The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Extended advertising
    • Direction finding
    • Periodic advertising
    • Qualified against Bluetooth® core 5.4
  • Radio
    • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
    • Programmable output power up to +8 dBm (at antenna connector)
    • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
    • Integrated balun
    • Support for external PA and LNA
    • Available integrated passive device (IPD) companion chip for optimized matching and filtering
  • Ultra-low-power features (ultra-low-power devices)
    • 8 nA in Shutdown mode (1.8 V)
    • 0.8 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
    • 1.0 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
    • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
    • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
    • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 14 µA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
    • -40 ºC to 105 ºC temperature range
    • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
    • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
    • Programmable voltage detector (PVD)
  • Clock management
    • 64 MHz PLL
    • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
    • 32 kHz crystal oscillator
    • Internal low-power 32 kHz RO
  • System peripherals
    • 1× DMA controller with eight channels supporting SPI/I²S, USART
    • 1× SPI
    • 1× USART
  • General-purpose inputs/outputs
    • Up to 20 fast I/Os
    • All of them with wake-up capability
    • All of them retain state in low-power
  • Debug
    • Serial wire debug (SWD)
  • All packages are ECOPACK2 compliant.