$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra-low-power, Arm Cortex-M0+ MCU 64 MHz with 256 Kbytes of Flash memory, 32 Kbytes of RAM, Bluetooth LE 5.4
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STM32WB0xxC is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long‑battery lifetime. It is compliant with Bluetooth® LE addressing point‑to‑point...
Read More
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STM32WB0xxC is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long‑battery lifetime. It is compliant with Bluetooth® LE addressing point‑to‑point...
Read More
|