STM32WB06CCV7TR

STM32WB06CCV7TR

Active

STM32WB06CCV6TR

Ultra-low-power, Arm Cortex-M0+ MCU 64 MHz with 256 Kbytes of Flash memory, 32 Kbytes of RAM, Bluetooth LE 5.4

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 6x6x0.9 mm

The STM32WB0xxC is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long‑battery lifetime. It is compliant with Bluetooth® LE addressing point‑to‑point...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Extended advertising
    • LE channel classification
    • LE data packet length extension
    • LE secure connections
    • Link layer privacy
    • Periodic advertising
    • Periodic advertising with responses
    • Advertising coding selection
    • Encrypted advertising data
    • LE L2CAP connection-oriented channel
    • LE power control
    • Enhanced attribute protocol
    • Connection subrating
    • Isochronous channels
    • Qualified against Bluetooth® core 5.4
  • Radio
    • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
    • Programmable output power up to +8 dBm (at antenna connector)
    • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
    • 128 physical connections
    • Integrated balun
    • Support for external PA
    • STM32WB0xxC core coprocessor (DMA based) for Bluetooth® LE timing critical operation
    • 2.4 GHz proprietary radio driver
    • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Available integrated passive device (IPD) companion chip for optimized matching and filtering
  • Ultra-low-power features (ultra-low-power devices)
    • 10 nA in Shutdown mode (1.8 V)
    • 0.6 μA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
    • 0.9 μA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
    • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
    • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
    • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 16.5 μA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
  • Security
    • Flash read/write protection
    • SWD disabling
    • Secure bootloader
    • True random number generator (RNG)
    • Hardware encryption AES maximum 128-bit security coprocessor
    • Hardware public key accelerator (PKA)
    • CRC calculation unit
    • 64-bit unique ID
  • Clock management
    • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
    • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
    • Programmable voltage detector (PVD)
    • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
    • 32 kHz crystal oscillator
    • Internal low-power 32 kHz RO
  • Memories
    • On-chip nonvolatile flash memory of 256 Kbytes
    • On-chip RAM of 64 Kbytes or 32 Kbytes
    • One-time-programmable (OTP) memory area of 1 Kbyte
    • Embedded UART bootloader
    • Ultra-low-power modes with or without timer and RAM retention
  • System peripherals
    • 1x DMA controller with eight channels supporting ADC, SPI, I2C, USART, and LPUART
    • 1x SPI
    • 2x SPI/I2S
    • 2x I2C (SMBus/PMBus)
    • 1x PDM (digital microphone interface)
    • 1x LPUART
    • 1x USART (ISO 7816 smartcard mode, IrDA, SPI controller, and modbus)
    • 1x independent WDG
    • 1x real-time clock (RTC)
    • 1x independent SysTick
    • 1x 16-bit, six channel advanced timer
  • General-purpose inputs/outputs
    • Quadrature decoder
    • Up to 32 fast I/Os
    • 28 of them with wake-up capability
    • 31 of them 5 V tolerant
  • Analog peripherals
    • 12-bit ADC with eight input channels, up to 16 bits with a decimation filter
    • Battery monitoring
    • Analog watchdog
    • Analog mic I/F with PGA
  • Debug
    • Development support
    • Serial wire debug (SWD)
    • Four breakpoints and two watchpoints
  • All packages are ECOPACK2 compliant.
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0+
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 6x6x0.9 mm

The STM32WB0xxC is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long‑battery lifetime. It is compliant with Bluetooth® LE addressing point‑to‑point...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Extended advertising
    • LE channel classification
    • LE data packet length extension
    • LE secure connections
    • Link layer privacy
    • Periodic advertising
    • Periodic advertising with responses
    • Advertising coding selection
    • Encrypted advertising data
    • LE L2CAP connection-oriented channel
    • LE power control
    • Enhanced attribute protocol
    • Connection subrating
    • Isochronous channels
    • Qualified against Bluetooth® core 5.4
  • Radio
    • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
    • Programmable output power up to +8 dBm (at antenna connector)
    • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
    • 128 physical connections
    • Integrated balun
    • Support for external PA
    • STM32WB0xxC core coprocessor (DMA based) for Bluetooth® LE timing critical operation
    • 2.4 GHz proprietary radio driver
    • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Available integrated passive device (IPD) companion chip for optimized matching and filtering
  • Ultra-low-power features (ultra-low-power devices)
    • 10 nA in Shutdown mode (1.8 V)
    • 0.6 μA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
    • 0.9 μA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
    • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
    • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
    • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 16.5 μA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
  • Security
    • Flash read/write protection
    • SWD disabling
    • Secure bootloader
    • True random number generator (RNG)
    • Hardware encryption AES maximum 128-bit security coprocessor
    • Hardware public key accelerator (PKA)
    • CRC calculation unit
    • 64-bit unique ID
  • Clock management
    • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
    • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
    • Programmable voltage detector (PVD)
    • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
    • 32 kHz crystal oscillator
    • Internal low-power 32 kHz RO
  • Memories
    • On-chip nonvolatile flash memory of 256 Kbytes
    • On-chip RAM of 64 Kbytes or 32 Kbytes
    • One-time-programmable (OTP) memory area of 1 Kbyte
    • Embedded UART bootloader
    • Ultra-low-power modes with or without timer and RAM retention
  • System peripherals
    • 1x DMA controller with eight channels supporting ADC, SPI, I2C, USART, and LPUART
    • 1x SPI
    • 2x SPI/I2S
    • 2x I2C (SMBus/PMBus)
    • 1x PDM (digital microphone interface)
    • 1x LPUART
    • 1x USART (ISO 7816 smartcard mode, IrDA, SPI controller, and modbus)
    • 1x independent WDG
    • 1x real-time clock (RTC)
    • 1x independent SysTick
    • 1x 16-bit, six channel advanced timer
  • General-purpose inputs/outputs
    • Quadrature decoder
    • Up to 32 fast I/Os
    • 28 of them with wake-up capability
    • 31 of them 5 V tolerant
  • Analog peripherals
    • 12-bit ADC with eight input channels, up to 16 bits with a decimation filter
    • Battery monitoring
    • Analog watchdog
    • Analog mic I/F with PGA
  • Debug
    • Development support
    • Serial wire debug (SWD)
    • Four breakpoints and two watchpoints
  • All packages are ECOPACK2 compliant.