Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Ultra-low-power, Arm Cortex-M0+ MCU 64 MHz with 512 Kbytes of Flash memory, 64 Kbytes of RAM, Bluetooth LE 5.4
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 2.0 |
| Operating Voltage Max Volt | 3.6 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The STM32WB09xE is an ultra-low power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics’ state-of-art 2.4 GHz RF radio peripherals, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime.It is compliant with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.89 | 2% |
| 10-24 | $2.34 | 17% |
| 25-99 | $2.17 | 23% |
| 100-249 | $1.97 | 30% |
| 250-499 | $1.87 | 34% |
| 500 | $1.81 | 36% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 2.0 |
| Operating Voltage Max Volt | 3.6 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The STM32WB09xE is an ultra-low power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics’ state-of-art 2.4 GHz RF radio peripherals, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime.It is compliant with...
Read More
|