Active
Free
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 320 Kbytes of Flash memory, Bluetooth LE 5.4
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M4 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SIP LGA 77 6.5x10x1.372 mm |
The STM32WB1MMC is an ultra-low power, small form factor, certified 2.4 GHz wireless module, supporting Bluetooth® Low Energy 5.4. Based on the STM32WB15CCY wireless microcontroller, it provides best-in-class RF performance thanks to its good receiver sensitivity and a high output power signal....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $10.51 | 2% |
| 10-24 | $10.23 | 1% |
| 25-99 | $9.69 | 6% |
| 100-249 | $9.19 | 11% |
| 250-499 | $8.77 | 15% |
| 500 | $8.54 | 17% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M4 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SIP LGA 77 6.5x10x1.372 mm |
The STM32WB1MMC is an ultra-low power, small form factor, certified 2.4 GHz wireless module, supporting Bluetooth® Low Energy 5.4. Based on the STM32WB15CCY wireless microcontroller, it provides best-in-class RF performance thanks to its good receiver sensitivity and a high output power signal....
Read More
|