STM32WBA23CEU6

STM32WBA23CEU6

STM32WBA23CEU6TR

STM32WBA23CEU6TR

Active

New

STM32WBA23CEU7TR

2.4 GHz Wireless Arm Cortex-M33 MCU, 64 MHz, 512 KB flash, Bluetooth BLE 6.2, Zigbee, Thread, 802.15.4, TZ

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M33
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 48 7x7x0.55 mm

The STM32WBA2xxx multiprotocol wireless and ultra-low-power devices embed a powerful and ultra-low-power 2.4 GHz RADIO compliant with the Bluetooth® LE specifications and with IEEE 802.15.4-2015. They contain a high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power radio
    • 2.4 GHz radio
    • RF transceiver supporting Bluetooth® LE, IEEE 802.15.4-2015 PHY and MAC, supporting Zigbee®
    • RX sensitivity: -96 dBm (Bluetooth® LE at 1 Mbps), -100 dBm (IEEE 802.15.4 at 250 kbps)
    • Programmable output power, up to +10 dBm with 1 dB steps
    • Support for external PA
    • Packet traffic arbitration
    • Integrated balun to reduce BOM
    • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, and ARIB STD-T66
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Direction finding
    • LE power control
    • Isochronous channels
    • Extended advertising
    • Periodic advertising
    • LE secure connections
    • LE audio
    • Mesh networking
    • Qualified against Bluetooth® Core 6.0
  • Ultra-low-power with FlexPowerControl
    • 1.71 to 3.6 V power supply
    • -40 to 85/105 °C ambiant temperature range
    • Autonomous peripherals with DMA, functional down to Stop 1 mode
    • 110 nA Standby mode (7 wake-up pins)
    • 490 nA Standby mode with 64-Kbyte SRAM
    • 980 nA Standby mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
    • 4.81 µA Stop 1 mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
    • 21 µA/MHz Run mode
    • Radio: Rx 3.58 mA/ Tx at 0 dBm 4.65 mA
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU running at up to 64 MHz
  • ART Accelerator
    • 4-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 64 MHz, 96 DMIPS)
  • Benchmarks
    • 264 CoreMark® (4.12 CoreMark/MHz)
  • Memories
    • 512-Kbyte flash memory with ECC and 10 kcycles
    • 96-Kbyte SRAM, including 32 Kbytes with parity check
    • 512-byte (32 rows) OTP
    • One Quad-SPI memory interface
  • Power management
    • Embedded regulator LDO and SMPS step-down converter, supporting switch on-the-fly and voltage scaling
  • Clock management
    • 32 MHz crystal oscillator
    • 32 kHz crystal oscillator (LSE)
    • Internal low-power 32 kHz (±5%) RC
    • Internal 16 MHz factory-trimmed RC (±1%)
    • PLL for system clock, audio, USB, and ADC
  • General-purpose input/output
    • Up to 27 I/Os (most of them 5 V-tolerant) with interrupt capability
  • Analog peripherals (independent supply)
    • 12-bit ADC 2.5 Msps, up to 16-bit with hardware oversampling
  • Communication peripherals
    • One USB full-speed selectable host or device controller
    • One SAI (serial audio interface)
    • One USART (ISO 7816, IrDA, modem)
    • One LPUART (ISO 7816, modem)
    • One SPI
    • Two I2Cs Fm+ (1 Mbit/s), SMBus/PMBus®
  • System peripherals
    • Two 16-bit timers
    • One 32-bit timer
    • Two low-power 16-bit timers (available in Stop mode)
    • Two SysTick timers
    • RTC with hardware calendar and calibration
    • One watchdog
    • 8-channel DMA controller, functional in Stop mode
  • Security and cryptography
  • Arm® TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with readout protection (RDP) and password protected debug
    • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
    • Secure boot and secure firmware update
    • AES accelerator
    • Public key accelerator, ECC and RSA, SCA resistant
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Antitamper protections
  • Development support
    • Serial wire debug (SWD), JTAG
    • Embedded trace (ETM)
  • All packages are ECOPACK2 compliant.
Coming Soon
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M33
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 48 7x7x0.55 mm

The STM32WBA2xxx multiprotocol wireless and ultra-low-power devices embed a powerful and ultra-low-power 2.4 GHz RADIO compliant with the Bluetooth® LE specifications and with IEEE 802.15.4-2015. They contain a high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power radio
    • 2.4 GHz radio
    • RF transceiver supporting Bluetooth® LE, IEEE 802.15.4-2015 PHY and MAC, supporting Zigbee®
    • RX sensitivity: -96 dBm (Bluetooth® LE at 1 Mbps), -100 dBm (IEEE 802.15.4 at 250 kbps)
    • Programmable output power, up to +10 dBm with 1 dB steps
    • Support for external PA
    • Packet traffic arbitration
    • Integrated balun to reduce BOM
    • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, and ARIB STD-T66
  • Bluetooth® LE
    • LE 2M
    • LE coded
    • Direction finding
    • LE power control
    • Isochronous channels
    • Extended advertising
    • Periodic advertising
    • LE secure connections
    • LE audio
    • Mesh networking
    • Qualified against Bluetooth® Core 6.0
  • Ultra-low-power with FlexPowerControl
    • 1.71 to 3.6 V power supply
    • -40 to 85/105 °C ambiant temperature range
    • Autonomous peripherals with DMA, functional down to Stop 1 mode
    • 110 nA Standby mode (7 wake-up pins)
    • 490 nA Standby mode with 64-Kbyte SRAM
    • 980 nA Standby mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
    • 4.81 µA Stop 1 mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
    • 21 µA/MHz Run mode
    • Radio: Rx 3.58 mA/ Tx at 0 dBm 4.65 mA
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU running at up to 64 MHz
  • ART Accelerator
    • 4-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 64 MHz, 96 DMIPS)
  • Benchmarks
    • 264 CoreMark® (4.12 CoreMark/MHz)
  • Memories
    • 512-Kbyte flash memory with ECC and 10 kcycles
    • 96-Kbyte SRAM, including 32 Kbytes with parity check
    • 512-byte (32 rows) OTP
    • One Quad-SPI memory interface
  • Power management
    • Embedded regulator LDO and SMPS step-down converter, supporting switch on-the-fly and voltage scaling
  • Clock management
    • 32 MHz crystal oscillator
    • 32 kHz crystal oscillator (LSE)
    • Internal low-power 32 kHz (±5%) RC
    • Internal 16 MHz factory-trimmed RC (±1%)
    • PLL for system clock, audio, USB, and ADC
  • General-purpose input/output
    • Up to 27 I/Os (most of them 5 V-tolerant) with interrupt capability
  • Analog peripherals (independent supply)
    • 12-bit ADC 2.5 Msps, up to 16-bit with hardware oversampling
  • Communication peripherals
    • One USB full-speed selectable host or device controller
    • One SAI (serial audio interface)
    • One USART (ISO 7816, IrDA, modem)
    • One LPUART (ISO 7816, modem)
    • One SPI
    • Two I2Cs Fm+ (1 Mbit/s), SMBus/PMBus®
  • System peripherals
    • Two 16-bit timers
    • One 32-bit timer
    • Two low-power 16-bit timers (available in Stop mode)
    • Two SysTick timers
    • RTC with hardware calendar and calibration
    • One watchdog
    • 8-channel DMA controller, functional in Stop mode
  • Security and cryptography
  • Arm® TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with readout protection (RDP) and password protected debug
    • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
    • Secure boot and secure firmware update
    • AES accelerator
    • Public key accelerator, ECC and RSA, SCA resistant
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • Antitamper protections
  • Development support
    • Serial wire debug (SWD), JTAG
    • Embedded trace (ETM)
  • All packages are ECOPACK2 compliant.