Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Ultra-low-power, Arm Cortex-M33 MCU 100 MHz with 1 Mbyte of Flash memory, Bluetooth LE 6.0
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The STM32WBA50KG multiprotocol wireless and ultra-low power devices embed a powerful and ultra-low power radio compliant with Bluetooth® LE (Low Energy). They operate at a frequency of up to 100 MHz.The devices integrate a 2.4 GHz RADIO supporting Bluetooth LE, and make possible to use proprietary...
Read More
|
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The STM32WBA50KG multiprotocol wireless and ultra-low power devices embed a powerful and ultra-low power radio compliant with Bluetooth® LE (Low Energy). They operate at a frequency of up to 100 MHz.The devices integrate a 2.4 GHz RADIO supporting Bluetooth LE, and make possible to use proprietary...
Read More
|