$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra-low-power, Arm Cortex-M33 TZ MCU 100 MHz with 2 Mbytes of Flash memory, Bluetooth LE 6.0, 802.15.4, Zigbee, Thread
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP 88 3.8x3.5x0.47 P 0.35 mm |
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.29 | 2% |
| 10-24 | $6.33 | 11% |
| 25-50 | $5.99 | 16% |
| 50 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP 88 3.8x3.5x0.47 P 0.35 mm |