STM32WL5MOCH6TR

STM32WL5MOCH6TR

Active

STM32WL5MOCH6STR

Multiprotocol LPWAN dual-core module 32-bit Arm Cortex-M4/M0+ LoRa,(G)FSK, (G)MSK, BPSK

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.8
Operating Voltage Max Volt3.6
CoreArm Cortex-M4
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSIP LGA 92 10x10x1.608 mm

The STM32WL5MOC long-range wireless and ultralow-power certified module embeds a powerful and ultralow-power LPWAN-compliant radio solution, enabling the following modulations: LoRa®, (G)FSK, (G)MSK, and BPSK. The STM32WL5MOC does not require any RF expertise. It is the best way to speed up any...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Integration of STM32WL55JC:
    • Dual-core Arm®
      Cortex®-M0 and Arm®
      Cortex®-M4 CPU
    • ART Accelerator with a speed of up to 48 MHz
    • 256-Kbyte flash memory
    • 64- Kbyte SRAM with sub-GHz radio transceiver
    • Embedded 32 MHz radio TCXO and 32 kHz RTC crystals
    • All RF components for transmission and reception matching network, including default antenna filter
    • STSAFE-A110 footprint
    • Metal shield coating
  • Supporting:
    • Frequencies from 864 MHz to 928 MHz
    • Compatible with standardized or proprietary protocols such as LoRaWAN®, Sigfox™, or W- MBus (fully open wireless system-on-chip mioty).
    • Compliant with radio frequency regulations such as ETSI EN 300 220, FCC CFR 47 Part 15, and Japanese ARIB STD- T-108:
      • FCC ID: YCP-32WL5MOCH01
      • IC: 8976A-32WL5MOCH01
      • If other power or modulation settings than the type documented in the FCC and ISED-Canada filings are used, a class 2 permissive change must be filed with FCC and ISED.
    • Rx sensitivity: –123 dBm for 2-FSK (at 1.2 Kbit/s), –148 dBm for LoRa® (at 10.4 kHz, spreading factor 12)
    • Transmitter high output power, programmable up to +22 dBm
    • Transmitter low output power, programmable up to +15 dBm
    • 37 GPIOs
  • Hardware configurations (2-layer PCB compatible)
    • Transmitter high-output power programmable up to 22 dBm
    • Transmitter low-output power programmable up to 15 dBm
    • Transmitter high- or low-output power capable with external switch control
  • Ultra-low-power platform
    • 1.8 V to 3.6 V VDD voltage range
    • -40°C to 85°C temperature range
    • Embedded SMPS
  • 10x10 small form factor
  • All packages are ECOPACK2 compliant
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.8
Operating Voltage Max Volt3.6
CoreArm Cortex-M4
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSIP LGA 92 10x10x1.608 mm

The STM32WL5MOC long-range wireless and ultralow-power certified module embeds a powerful and ultralow-power LPWAN-compliant radio solution, enabling the following modulations: LoRa®, (G)FSK, (G)MSK, and BPSK. The STM32WL5MOC does not require any RF expertise. It is the best way to speed up any...
Read More

Key features
  • Includes ST state-of-the-art patented technology.
  • Integration of STM32WL55JC:
    • Dual-core Arm®
      Cortex®-M0 and Arm®
      Cortex®-M4 CPU
    • ART Accelerator with a speed of up to 48 MHz
    • 256-Kbyte flash memory
    • 64- Kbyte SRAM with sub-GHz radio transceiver
    • Embedded 32 MHz radio TCXO and 32 kHz RTC crystals
    • All RF components for transmission and reception matching network, including default antenna filter
    • STSAFE-A110 footprint
    • Metal shield coating
  • Supporting:
    • Frequencies from 864 MHz to 928 MHz
    • Compatible with standardized or proprietary protocols such as LoRaWAN®, Sigfox™, or W- MBus (fully open wireless system-on-chip mioty).
    • Compliant with radio frequency regulations such as ETSI EN 300 220, FCC CFR 47 Part 15, and Japanese ARIB STD- T-108:
      • FCC ID: YCP-32WL5MOCH01
      • IC: 8976A-32WL5MOCH01
      • If other power or modulation settings than the type documented in the FCC and ISED-Canada filings are used, a class 2 permissive change must be filed with FCC and ISED.
    • Rx sensitivity: –123 dBm for 2-FSK (at 1.2 Kbit/s), –148 dBm for LoRa® (at 10.4 kHz, spreading factor 12)
    • Transmitter high output power, programmable up to +22 dBm
    • Transmitter low output power, programmable up to +15 dBm
    • 37 GPIOs
  • Hardware configurations (2-layer PCB compatible)
    • Transmitter high-output power programmable up to 22 dBm
    • Transmitter low-output power programmable up to 15 dBm
    • Transmitter high- or low-output power capable with external switch control
  • Ultra-low-power platform
    • 1.8 V to 3.6 V VDD voltage range
    • -40°C to 85°C temperature range
    • Embedded SMPS
  • 10x10 small form factor
  • All packages are ECOPACK2 compliant