📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Dual push-button smart reset with user-adjustable setup delays
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | DFN-8L P 0.5 mm |
STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin.STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.52 | 0% |
10-24 | $1.37 | 10% |
25-99 | $1.29 | 15% |
100-150 | $1.11 | 27% |
150 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | DFN-8L P 0.5 mm |
STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin.STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time...
Read More
|