🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Dual push-button smart reset with user-adjustable setup delays
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin.STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.96 | 0% |
| 10-24 | $1.45 | 26% |
| 25-99 | $1.32 | 33% |
| 100-249 | $1.18 | 40% |
| 250-499 | $1.12 | 43% |
| 500 | $1.07 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin.STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time...
Read More
|