STM6513SEIEDG6F

STM6513SEIEDG6F

Active

STM6513REIEDG6F

Dual push-button Smart Reset with dual reset outputs and user-selectable setup delay

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameDFN-8L P 0.5 mm

The STM6513 has two separate delayed Smart Reset inputs (SR0, SR1) which when taken low simultaneously provide three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s. These are selected through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when...
Read More

Key features
  • Dual Smart Reset push-button inputs with user-selectable extended reset setup delay (by three-state input logic): tSRC= 2, 6, 10 s (min.)
  • Capacitor-adjustable reset pulse duration (tREC1)
  • Power-on reset
  • Dual reset output (RST1 is active-high, push-pull type,RST2is active-low, open-drain)
  • Factory-programmable thresholds to monitor VCC in the range of 1.575 to 4.625 V typ.
  • Operating voltage 1.0 V (active-low output valid) to 5.5 V
  • Low supply current 3 μA
  • Operating temperature: industrial grade –40 °C to +85 °C
  • TDFN8 package: 2 mm x 2 mm x 0.75 mm
  • RoHS compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameDFN-8L P 0.5 mm

The STM6513 has two separate delayed Smart Reset inputs (SR0, SR1) which when taken low simultaneously provide three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s. These are selected through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when...
Read More

Key features
  • Dual Smart Reset push-button inputs with user-selectable extended reset setup delay (by three-state input logic): tSRC= 2, 6, 10 s (min.)
  • Capacitor-adjustable reset pulse duration (tREC1)
  • Power-on reset
  • Dual reset output (RST1 is active-high, push-pull type,RST2is active-low, open-drain)
  • Factory-programmable thresholds to monitor VCC in the range of 1.575 to 4.625 V typ.
  • Operating voltage 1.0 V (active-low output valid) to 5.5 V
  • Low supply current 3 μA
  • Operating temperature: industrial grade –40 °C to +85 °C
  • TDFN8 package: 2 mm x 2 mm x 0.75 mm
  • RoHS compliant