STM6519AUARUB6F

STM6519AUARUB6F

STM6519ACARUB6F

Active

Single-pin, push button Smart Reset

Quantity $ per Unit Savings
1 - 9$1.180%
10 - 24$1.0610%
25 - 99$1.0015%
100 - 249$0.8231%
250$0.7735%
Contact Sales
In stock
$1.18
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameUFDFPN 1X1.45X0.6 6L PITCH0.5

The Smart ResetTM devices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated reset button.


This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-button is connected to the microcontroller interrupt input, and is closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.


The STM6519 has one Smart Reset input (SR) with preset delayed Smart Reset setup time (tSRC). The reset output (RST) is asserted after the Smart Reset input is held active for the selected tSRCdelay time. The RSToutput remains asserted either until the SRinput goes to inactive logic level (i.e. neither fixed nor minimum reset pulse width is set) or the output reset pulse duration is fixed for tREC (i.e. factory-programmed). The device fully operates over a broad VCCrange from 2.0 V to 5.5 V.

Key features
  • Operating voltage range 2 V to 5.5 V
  • Low supply current 1 μA
  • Integrated test mode
  • Single Smart Reset™ push-button input with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal input
    pull-up resistor
  • Push-button controlled reset pulse duration
  • Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
  • Option 2: defined output reset pulse duration (tREC),
    factory-programmed
  • Single reset output
  • Active-low or active-high
  • Push-pull or open drain with optional pull-up resistor
  • Fixed Smart Reset input logic voltage levels
  • Operating temperature: -40 °C to 85 °C
  • UDFN6 package 1.00 mm x 1.45 mm
  • ECOPACK®2 (RoHS compliant, Halogen-Free)