🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STM6620SBAQT

Smart push-button on/off controller

Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 10 1.8X1.4X0.5 PULLIN PIT

The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset™ input delay time (Tr) and combined push-button inputs, which together ensure a safe reset and eliminate...
Read More

Key features
  • Operating voltage: 2.2 V to 5.5 V
  • Low supply current:10 μA max.
  • Deep sleep mode: 5 μA max.
  • Dual Smart Reset™ push-button inputs with fixed extended setup delay (Tr)
  • Power-on reset
  • Two discharge paths
  • Charger insertion detection
  • Dual outputs: SR0 active high and nSR0 active low
  • Operating temperature: -40 °C to 85 °C
  • QFN10 package 1.8x1.4x0.5 mm
  • Ecopack®3 (RoHS compliant, Halogen-free)
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 10 1.8X1.4X0.5 PULLIN PIT

The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset™ input delay time (Tr) and combined push-button inputs, which together ensure a safe reset and eliminate...
Read More

Key features
  • Operating voltage: 2.2 V to 5.5 V
  • Low supply current:10 μA max.
  • Deep sleep mode: 5 μA max.
  • Dual Smart Reset™ push-button inputs with fixed extended setup delay (Tr)
  • Power-on reset
  • Two discharge paths
  • Charger insertion detection
  • Dual outputs: SR0 active high and nSR0 active low
  • Operating temperature: -40 °C to 85 °C
  • QFN10 package 1.8x1.4x0.5 mm
  • Ecopack®3 (RoHS compliant, Halogen-free)