🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Low-voltage, high-accuracy, triple/quad voltage microprocessor supervisory circuit in SOT package
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.55 | 0% |
| 10-24 | $1.14 | 27% |
| 25-99 | $1.04 | 33% |
| 100-249 | $0.91 | 41% |
| 250-499 | $0.86 | 45% |
| 500 | $0.83 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More
|