STM6710FWB6F

STM6710FWB6F

STM6710FWB7F

STM6710FWB7F

Active

STM6710JWB6F

Low-voltage, high-accuracy, triple/quad voltage microprocessor supervisory circuit in SOT package

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More

Key features
  • Accurate monitoring of up to four supply voltages
  • Precision factory set reset threshold options for 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0 V
  • Adjustable input threshold voltage = 0.62 V with 1.5 % accuracy
  • Low power consumption (< 35 μA)
  • Reset timeout period 200 ms (typ.) - STM6710
  • 5 μs propagation delay - STM6700
  • Open drainRESEToutput with a weak pull-up (10 μA)
  • RESET- active low - valid to V1IN = 1 V or V2IN = 1 V
  • Immune to power supply transients
  • Small 6-pin SOT23 package
  • RoHS compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More

Key features
  • Accurate monitoring of up to four supply voltages
  • Precision factory set reset threshold options for 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0 V
  • Adjustable input threshold voltage = 0.62 V with 1.5 % accuracy
  • Low power consumption (< 35 μA)
  • Reset timeout period 200 ms (typ.) - STM6710
  • 5 μs propagation delay - STM6700
  • Open drainRESEToutput with a weak pull-up (10 μA)
  • RESET- active low - valid to V1IN = 1 V or V2IN = 1 V
  • Immune to power supply transients
  • Small 6-pin SOT23 package
  • RoHS compliant