🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Low-voltage, high-accuracy, triple/quad voltage microprocessor supervisory circuit in SOT package
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SOT23-6L |
The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.58 | 0% |
10-24 | $1.92 | 26% |
25-99 | $1.76 | 32% |
100-249 | $1.58 | 39% |
250-499 | $1.49 | 42% |
500 | $1.44 | 44% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SOT23-6L |
The STM6710 is a precision voltage monitoring supervisor with the capability to monitor triple/quad voltages and combine competitive reset threshold accuracy with low power consumption.Factory-trimmed reset threshold options for monitoring 5.0 V, 3.3 V, 2.5 V and 1.8 V supplies with –5 % and...
Read More
|