Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STM6717TGGWY6F

STM6717TGGWY6F

STM6717TGWY6F

STM6717TGWY6F

Active

STM6717SDWY6F

Dual/Triple Ultra-Low Voltage Supervisors with Push-Button Reset

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered...
Read More

Key features
  • Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
  • Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
  • Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
  • Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
  • RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
  • Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
  • Manual reset input (MR)
  • Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
  • Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered...
Read More

Key features
  • Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
  • Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
  • Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
  • Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
  • RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
  • Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
  • Manual reset input (MR)
  • Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
  • Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)