STM6821RWY6F

STM6821RWY6F

Active

STM6821MWY6F

5-pin supervisor with watchdog timer and push-button reset

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The STM6xxx supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case...
Read More

Key features
  • Precision VCC monitoring of 5, 3.3, 3, or 2.5 V power supplies
  • RST outputs (active low, push-pull or open drain)
  • RST outputs (active high, push-pull)
  • Reset pulse width of 1.4 ms, 200 ms and 240 ms (typ.)
  • Watchdog timeout period of 1.6 s (typ.)
  • Manual reset input (MR)
  • Low supply current - 3 μA (typ.)
  • GuaranteedRST(RST) assertion down to VCC= 1.0
    V
  • Operating temperature: –40 to +85 °C (industrial grade)
  • RoHS complianceLead-free components are compliant with the RoHS directive
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The STM6xxx supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case...
Read More

Key features
  • Precision VCC monitoring of 5, 3.3, 3, or 2.5 V power supplies
  • RST outputs (active low, push-pull or open drain)
  • RST outputs (active high, push-pull)
  • Reset pulse width of 1.4 ms, 200 ms and 240 ms (typ.)
  • Watchdog timeout period of 1.6 s (typ.)
  • Manual reset input (MR)
  • Low supply current - 3 μA (typ.)
  • GuaranteedRST(RST) assertion down to VCC= 1.0
    V
  • Operating temperature: –40 to +85 °C (industrial grade)
  • RoHS complianceLead-free components are compliant with the RoHS directive