Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STM6904SFEDS6F

STM6904SFEDS6F

STM6904TWEDS6F

STM6904TWEDS6F

Active

STM6904PWEDS6F

Quad, ultralow voltage supervisor with push-button reset

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The STM6904 supervisor is a low voltage/low supply current processor supervisor, designed to monitor up to four system power supply voltages. This device is targeted at applications such as “Set-Top Boxes” (STBs), portable, battery-powered systems, networking and communication systems.The...
Read More

Key features
  • Quad voltage monitoring
  • Accurate ±1.8% across temperature voltage threshold (±1% at 25 °C)
  • Primary supply (VCC) monitor. Fixed (factory -programmed) reset thresholds: 3.078 to 2.188 V
  • Second fixed (V2IN) monitor. Fixed (factory-programmed) reset thresholds: 2.333 to 1.110 V
  • Two additional adjustable supply monitor inputs (externally adjustable)
  • 0.6 V internal reference
  • RSToutput (open drain)
  • Output guaranteed for VCC ≥ 0.8 V
  • Reset delay time (tREC) pin selectable
  • Manual reset input (MR)
  • Low supply current of 12 μA (typ)
  • Power supply voltage 0.8 to 5.5 V
  • RoHS compliant (green package)
  • 8-pin MSOP/TSSOP
  • Operating temperature: –40 to 85 °C (industrial grade)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The STM6904 supervisor is a low voltage/low supply current processor supervisor, designed to monitor up to four system power supply voltages. This device is targeted at applications such as “Set-Top Boxes” (STBs), portable, battery-powered systems, networking and communication systems.The...
Read More

Key features
  • Quad voltage monitoring
  • Accurate ±1.8% across temperature voltage threshold (±1% at 25 °C)
  • Primary supply (VCC) monitor. Fixed (factory -programmed) reset thresholds: 3.078 to 2.188 V
  • Second fixed (V2IN) monitor. Fixed (factory-programmed) reset thresholds: 2.333 to 1.110 V
  • Two additional adjustable supply monitor inputs (externally adjustable)
  • 0.6 V internal reference
  • RSToutput (open drain)
  • Output guaranteed for VCC ≥ 0.8 V
  • Reset delay time (tREC) pin selectable
  • Manual reset input (MR)
  • Low supply current of 12 μA (typ)
  • Power supply voltage 0.8 to 5.5 V
  • RoHS compliant (green package)
  • 8-pin MSOP/TSSOP
  • Operating temperature: –40 to 85 °C (industrial grade)