STM706PM6F

STM706PM6F

Active

STM706PAM6F

3 V Supervisor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM70x supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCC input for an out-of-tolerance condition. When an invalid VCC condition occurs, the reset output (RST) is forced low (or high in the...
Read More

Key features
  • Precision VCC monitor
    • T: 3.00 V ≤ VRST ≤ 3.15 V
    • S: 2.88 V ≤ VRST ≤ 3.00 V
    • R: STM706P: 2.59 V ≤ VRST ≤ 2.70 V
  • RST andRSToutputs
  • 200 ms (typ.) trec
  • Watchdog timer - 1.6 s (typ.)
  • Manual reset input (MR)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ.)
  • GuaranteedRST(RST) assertion down to VCC = 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM70x supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCC input for an out-of-tolerance condition. When an invalid VCC condition occurs, the reset output (RST) is forced low (or high in the...
Read More

Key features
  • Precision VCC monitor
    • T: 3.00 V ≤ VRST ≤ 3.15 V
    • S: 2.88 V ≤ VRST ≤ 3.00 V
    • R: STM706P: 2.59 V ≤ VRST ≤ 2.70 V
  • RST andRSToutputs
  • 200 ms (typ.) trec
  • Watchdog timer - 1.6 s (typ.)
  • Manual reset input (MR)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ.)
  • GuaranteedRST(RST) assertion down to VCC = 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive