🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

STM708M6F

STM708M6F

STM708AM6F

STM708AM6F

Active

STM708RAM6F

5 V Supervisor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM705/706/707/708/813L supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or...
Read More

Key features
  • 5 V operating voltage
  • Precision VCCmonitor
    • STM705/707/813L
    • 4.50 V ≤ VRST≤ 4.75 V
    • STM706/708
    • 4.25 ≤ VRST≤ 4.50 V
  • RST andRSToutputs
  • 200 ms (typ) trec
  • Watchdog timer - 1.6 s (typ)
  • Manual reset input (MR)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ)
  • GuaranteedRST(RST) assertion down to VCC= 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade) or –40 °C to 125 °C (automotive grade for the STM706 only)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive
Out of Stock
Quantity $ per unit Savings
1-500$1.390%
Contact sales
$1.39
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM705/706/707/708/813L supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or...
Read More

Key features
  • 5 V operating voltage
  • Precision VCCmonitor
    • STM705/707/813L
    • 4.50 V ≤ VRST≤ 4.75 V
    • STM706/708
    • 4.25 ≤ VRST≤ 4.50 V
  • RST andRSToutputs
  • 200 ms (typ) trec
  • Watchdog timer - 1.6 s (typ)
  • Manual reset input (MR)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ)
  • GuaranteedRST(RST) assertion down to VCC= 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade) or –40 °C to 125 °C (automotive grade for the STM706 only)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive