Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STM802SM6F

STM802SM6F

Active

STM802RM6F

3 V supervisor with battery switchover

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM690/704/795/802/804/805/806 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When...
Read More

Key features
  • RST orRSToutputs
  • NVRAM supervisor for external LPSRAM
  • Chip enable gating (STM795 only) for external LPSRAM (7 ns max prop delay)
  • Manual (push-button) reset input
  • 200 ms (typ) trec
  • Watchdog timer - 1.6 s (typ)
  • Automatic battery switchover
  • Low battery supply current - 0.4 μA (typ)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ)
  • GuaranteedRST(RST) assertion down to VCC= 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STM690/704/795/802/804/805/806 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When...
Read More

Key features
  • RST orRSToutputs
  • NVRAM supervisor for external LPSRAM
  • Chip enable gating (STM795 only) for external LPSRAM (7 ns max prop delay)
  • Manual (push-button) reset input
  • 200 ms (typ) trec
  • Watchdog timer - 1.6 s (typ)
  • Automatic battery switchover
  • Low battery supply current - 0.4 μA (typ)
  • Power-fail comparator (PFI/PFO)
  • Low supply current - 40 μA (typ)
  • GuaranteedRST(RST) assertion down to VCC= 1.0 V
  • Operating temperature: –40 °C to 85 °C (industrial grade)
  • RoHS compliance
    • Lead-free components are compliant with the RoHS directive