Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Reset circuit
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
The STM809/810/811/812 MICROPROCESSOR RESET Circuits are low-power supervisory devices used to monitor power supplies. They perform a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.58 | 2% |
| 10-24 | $0.41 | 28% |
| 25-99 | $0.37 | 35% |
| 100-249 | $0.32 | 44% |
| 250-499 | $0.30 | 48% |
| 500 | $0.28 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
The STM809/810/811/812 MICROPROCESSOR RESET Circuits are low-power supervisory devices used to monitor power supplies. They perform a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset...
Read More
|