Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Reset circuit
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT-143 4 |
The STM809/810/811/812 MICROPROCESSOR RESET Circuits are low-power supervisory devices used to monitor power supplies. They perform a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.09 | 2% |
| 10-24 | $0.79 | 27% |
| 25-99 | $0.71 | 34% |
| 100-249 | $0.63 | 41% |
| 250-499 | $0.59 | 45% |
| 500 | $0.56 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT-143 4 |
The STM809/810/811/812 MICROPROCESSOR RESET Circuits are low-power supervisory devices used to monitor power supplies. They perform a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset...
Read More
|