Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
5 V supervisor with battery switchover
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.16 | 19% |
10-99 | $1.46 | 45% |
100-249 | $1.30 | 51% |
250-499 | $1.24 | 53% |
500 | $1.19 | 55% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|