Active
5 V supervisor with battery switchover
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.16 | 0% |
10-24 | $2.37 | 25% |
25-500 | $1.69 | 47% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|