STM8AF5269TAY

STM8AF5269TAY

STM8AF5269TAX Active

Quantity $ per Unit Savings
1 - 9$3.150%
10 - 99$2.6815%
100 - 249$2.3226%
250 - 499$2.2130%
500$1.9837%
Contact Sales
Out of stock
$3.15
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameLQFP 64 10x10x1.4 mm
Key features
  • AEC-Q10x qualified
  • Core
    • Max fCPU: 24 MHz
    • Advanced STM8A core with Harvard architecture and 3-stage pipeline
    • Average 1.6 cycles/instruction resulting in 10 MIPS at 16 MHz fCPUfor industry standard benchmark
  • Memories
    • Program memory: 32 to 128 Kbyte Flash program; data retention 20 years at 55 °C
    • Data memory: up to 2 Kbyte true data EEPROM; endurance 300 kcycle
    • RAM: 6 Kbyte
  • Clock management
    • Low-power crystal resonator oscillator with external clock input
    • Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators
    • Clock security system with clock monitor
  • Reset and supply management
    • Wait/auto-wakeup/Halt low-power modes with user definable clock gating
    • Low consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 vectors
    • Up to 37 external interrupts on 5 vectors
  • Timers
    • 2 general purpose 16-bit timers with up to 3 CAPCOM channels each (IC, OC, PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit AR basic timer with 8-bit prescaler
    • Auto-wakeup timer
    • Window and independent watchdog timers
  • I/Os
    • Up to 68 user pins (11 high sink I/Os)
    • Highly robust I/O design, immune against current injection
  • Communication interfaces
    • High speed 1 Mbit/s CAN 2.0B interface
    • USART with clock output for synchronous operation - LIN master mode
    • LINUART LIN 2.2 compliant, master/slave modes with automatic resynchronization
    • SPI interface up to 10 Mbit/s or fMASTER/2
    • I2C interface up to 400 Kbit/s
  • Analog to digital converter (ADC)
    • 10-bit resolution, 2 LSB TUE, 1 LSB lineari