STM8AF6213PDU

STM8AF6213PDU

STM8AF6213PCX

STM8AF6213PCX

STM8AF6213PCU

Active
Automotive 8-bit MCU with 4 Kbytes Flash, LIN, 16 MHz CPU, integrated EEPROM
Quantity $ per Unit Savings
1 - 9$1.830%
10 - 99$1.6510%
100 - 249$1.2830%
250 - 499$1.2134%
500$1.0742%
Contact Sales
In stock:
$1.83
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTSSOP-20
Key features
  • AEC-Q100 qualified
  • Core
    • Max fCPU: 16 MHz
    • Advanced STM8A core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
  • Memories
    • Program memory: 4 to 8 Kbyte Flash program; data retention 20 years at 55 °C after 1 kcycle
    • Data memory: 640 byte true data EEPROM; endurance 300 kcycle
    • RAM: 1 Kbyte
  • Clock management
    • Low-power crystal resonator oscillator with external clock input
    • Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators
    • Clock security system with clock monitor
  • Reset and supply management
    • Wait/auto-wakeup/Halt low-power modes with user definable clock gating
    • Low-consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 28 external interrupts on 7 vectors
  • Timers
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 16-bit general purpose timer with 3 CAPCOM channels each (IC, OC, PWM)
    • 8-bit AR basic timer with 8-bit prescaler
    • Auto-wakeup timer
    • Window and independent watchdog timers
  • I/Os
    • Up to 28 I/Os on a 32-pin package including 21 high sink outputs
    • Highly robust I/O design, immune against current injection
  • Communication interfaces
    • LINUART LIN 2.2 compliant, master/slave modes with automatic resynchronization
    • SPI interface up to 8 Mbit/s or fMASTER/2
    • I2C interface up to 400 Kbit/s
  • Analog to digital converter (ADC)
    • 10-bit, ±
      1 LSB ADC with up to 7 muxed channels + 1 internal channel, scan mode and analog watchdog
    • Internal reference voltage measurement
  • Operating temperature up to 150 °C
Associated Products