Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STM8AL3136UCY

STM8AL3136UCY

STM8AL3136UCX

STM8AL3136UCX

Active

STM8AL3136TCY

Automotive 8-bit ultra-low-power MCU with 8 Kbytes Flash, LIN, RTC, data EEPROM, timers, USARTs, I2C, SPIs, ADC, DAC, COMPs

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 32 7x7x1.4 mm

The medium-density STM8AL313x/4x/6x and STM8AL3L4x/6x devices are members of the STM8AL automotive ultra-low-power 8-bit family. The medium-density STM8AL3xxx family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85°C and -40 to +125°C temperature...
Read More

Key features
  • AEC-Q100 qualified
  • Operating conditions
    • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
    • Temperature range: - 40 °C to 85 or 125 °C
  • Low power features
    • Five low-power modes: Wait, low-power run (5.1 μA), low-power wait (3 μA), active-halt with full RTC (1.3 μA), halt with PDR (400 nA)
    • Run from Flash: 195 μA/MHz + 440 μA
    • Run from RAM: 90 μA/MHz + 400 μA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra safe BOR reset with 5 selectable thresholds
    • Ultra-low power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 1 to 16 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt (0.95 ppm resolution) w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • Program memory: up to 32 Kbyte Flash program; data retention 20 years at 55 °C
    • Data memory: up to 1 Kbyte true data EEPROM; endurance 300 kcycle
    • RAM: up to 2 Kbyte
  • DMA
    • Four channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
    • One channel for memory-to-memory
  • 12-bit DAC with output buffer
  • 12-bit ADC up to 1 Mbps/25 channels
    • Temp sensor and internal reference voltage
  • Two ultra-low-power comparators
    • One with fixed threshold and one rail to rail
    • Wakeup capability
  • Timers
    • Two 16-bit timers with two channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with three channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • Two watchdogs: one window, one independent
    • Beeper timer with 1-, 2- or 4 kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus
    • USART (ISO 7816 interface, IrDA, LIN 1.3, LIN 2.0)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Development support
    • Fast on-chip programming and non intrusive debugging with SWIM
    • Bootloader using USART
  • 96-bit unique ID
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 32 7x7x1.4 mm

The medium-density STM8AL313x/4x/6x and STM8AL3L4x/6x devices are members of the STM8AL automotive ultra-low-power 8-bit family. The medium-density STM8AL3xxx family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85°C and -40 to +125°C temperature...
Read More

Key features
  • AEC-Q100 qualified
  • Operating conditions
    • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
    • Temperature range: - 40 °C to 85 or 125 °C
  • Low power features
    • Five low-power modes: Wait, low-power run (5.1 μA), low-power wait (3 μA), active-halt with full RTC (1.3 μA), halt with PDR (400 nA)
    • Run from Flash: 195 μA/MHz + 440 μA
    • Run from RAM: 90 μA/MHz + 400 μA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra safe BOR reset with 5 selectable thresholds
    • Ultra-low power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 1 to 16 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt (0.95 ppm resolution) w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • Program memory: up to 32 Kbyte Flash program; data retention 20 years at 55 °C
    • Data memory: up to 1 Kbyte true data EEPROM; endurance 300 kcycle
    • RAM: up to 2 Kbyte
  • DMA
    • Four channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
    • One channel for memory-to-memory
  • 12-bit DAC with output buffer
  • 12-bit ADC up to 1 Mbps/25 channels
    • Temp sensor and internal reference voltage
  • Two ultra-low-power comparators
    • One with fixed threshold and one rail to rail
    • Wakeup capability
  • Timers
    • Two 16-bit timers with two channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with three channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • Two watchdogs: one window, one independent
    • Beeper timer with 1-, 2- or 4 kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus
    • USART (ISO 7816 interface, IrDA, LIN 1.3, LIN 2.0)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Development support
    • Fast on-chip programming and non intrusive debugging with SWIM
    • Bootloader using USART
  • 96-bit unique ID