STM8AL3138TCY

STM8AL3138TCY

STM8AL3138TCX

STM8AL3138TCX

STM8AL3138TAY Active

Automotive 8-bit ultra-low-power MCU with 8 Kbytes Flash, LIN, RTC, data EEPROM, timers, USARTs, I2C, SPIs, ADC, DAC, COMPs
Quantity $ per Unit Savings
1 - 9$2.130%
10 - 99$1.8115%
100 - 499$1.4532%
500$1.2641%
Contact Sales
Out of stock
$2.13
Parameter NameParameter Value
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameLQFP 48 7x7x1.4 mm
Key features
  • AEC-Q100 qualified
  • Operating conditions
    • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
    • Temperature range: - 40 °C to 85 or 125 °C
  • Low power features
    • Five low-power modes: Wait, low-power run (5.1 μA), low-power wait (3 μA), active-halt with full RTC (1.3 μA), halt with PDR (400 nA)
    • Run from Flash: 195 μA/MHz + 440 μA
    • Run from RAM: 90 μA/MHz + 400 μA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra safe BOR reset with 5 selectable thresholds
    • Ultra-low power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 1 to 16 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt (0.95 ppm resolution) w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • Program memory: up to 32 Kbyte Flash program; data retention 20 years at 55 °C
    • Data memory: up to 1 Kbyte true data EEPROM; endurance 300 kcycle
    • RAM: up to 2 Kbyte
  • DMA
    • Four channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
    • One channel for memory-to-memory
  • 12-bit DAC with output buffer
  • 12-bit ADC up to 1 Mbps/25 channels
    • Temp sensor and internal reference voltage
  • Two ultra-low-power comparators
    • One with fixed threshold and one rail to rail
    • Wakeup capability
  • Timers
    • Two 16-bit timers with