STM8L052C6T6TR

STM8L052C6T6TR

Active

STM8L052C6T6

-

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The medium-density value line STM8L052C6 devices are members of the STM8L ultra-low-power 8-bit family.The value line STM8L05xxx ultra-low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.8 V to 3.6 V
    • Temperature range: -40 °C to 85 °C
  • Low-power features
    • Five low-power modes: Wait, Low-power run (5.1 μA), Low-power wait (3 μA), Active-halt with full RTC (1.3 μA), Halt (350 nA)
    • Consumption: 195 μA/MHz + 440 μA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low-power, ultra-safe BOR reset with five selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 32 kHz and 1 to 16 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low-power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • 32 KB Flash program memory and 256 bytes data EEPROM with ECC, RWW
    • Flexible write and read protection modes
    • 2 Kbytes of RAM
  • DMA
    • Four channels supporting ADC, SPI, I2C, USART, timers
    • One channel for memory-to-memory
  • 12-bit ADC up to 1 Msps/25 channels
    • Internal reference voltage
  • Timers
    • Two 16-bit timers with two channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with three channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • Two watchdogs: one Window, one Independent
    • Beeper timer with 1-, 2- or 4-kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus
    • USART (ISO 7816 interface and IrDA)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Development support
    • Fast on-chip programming and non- intrusive debugging with SWIM
    • Bootloader using USART
In stock
Quantity $ per unit Savings
1-9$2.532%
10-24$1.6334%
25-99$1.4542%
100-249$1.2052%
250-499$1.1255%
500-999$0.9960%
1000-10000$0.8665%
Contact sales
$2.53
$2.48
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The medium-density value line STM8L052C6 devices are members of the STM8L ultra-low-power 8-bit family.The value line STM8L05xxx ultra-low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.8 V to 3.6 V
    • Temperature range: -40 °C to 85 °C
  • Low-power features
    • Five low-power modes: Wait, Low-power run (5.1 μA), Low-power wait (3 μA), Active-halt with full RTC (1.3 μA), Halt (350 nA)
    • Consumption: 195 μA/MHz + 440 μA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low-power, ultra-safe BOR reset with five selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 32 kHz and 1 to 16 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low-power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • 32 KB Flash program memory and 256 bytes data EEPROM with ECC, RWW
    • Flexible write and read protection modes
    • 2 Kbytes of RAM
  • DMA
    • Four channels supporting ADC, SPI, I2C, USART, timers
    • One channel for memory-to-memory
  • 12-bit ADC up to 1 Msps/25 channels
    • Internal reference voltage
  • Timers
    • Two 16-bit timers with two channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with three channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • Two watchdogs: one Window, one Independent
    • Beeper timer with 1-, 2- or 4-kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus
    • USART (ISO 7816 interface and IrDA)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Development support
    • Fast on-chip programming and non- intrusive debugging with SWIM
    • Bootloader using USART