Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STM8L101F2P6TR

STM8L101F2P6TR

STM8L101F2P6

STM8L101F2P6

Active

STM8L101F2P3TR

Ultra-low-power 8-bit MCU with 4 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Operating RangeIndustrial
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8L101x1 STM8L101x2 STM8L101x3 low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture...
Read More

Key features
  • Main microcontroller features
    • Supply voltage range 1.65 V to 3.6 V
    • Low power consumption (Halt: 0.3 µA, Active-halt: 0.8 µA, Dynamic Run: 150 µA/MHz)
    • STM8 Core with up to 16 CISC MIPS throughput
    • Temp. range: -40 to 85 °C and 125 °C
  • Memories
    • Up to 8 Kbytes of Flash program including up to 2 Kbytes of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 1.5 Kbytes of static RAM
  • Clock management
    • Internal 16 MHz RC with fast wakeup time (typ. 4 µs)
    • Internal low consumption 38 kHz RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low power POR/PDR
    • Three low-power modes: Wait, Active-halt, Halt
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 29 external interrupt sources
  • I/Os
    • Up to 30 I/Os, all mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability and one LED driver infrared output
  • Peripherals
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and 2 channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Infrared remote control (IR)
    • Independent watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
    • 2 comparators with 4 inputs each
  • Development support
    • Hardware single wire interface module (SWIM) for fast on-chip programming and non intrusive debugging
    • In-circuit emulation (ICE)
  • 96-bit unique ID
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8L101x1 STM8L101x2 STM8L101x3 low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture...
Read More

Key features
  • Main microcontroller features
    • Supply voltage range 1.65 V to 3.6 V
    • Low power consumption (Halt: 0.3 µA, Active-halt: 0.8 µA, Dynamic Run: 150 µA/MHz)
    • STM8 Core with up to 16 CISC MIPS throughput
    • Temp. range: -40 to 85 °C and 125 °C
  • Memories
    • Up to 8 Kbytes of Flash program including up to 2 Kbytes of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 1.5 Kbytes of static RAM
  • Clock management
    • Internal 16 MHz RC with fast wakeup time (typ. 4 µs)
    • Internal low consumption 38 kHz RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low power POR/PDR
    • Three low-power modes: Wait, Active-halt, Halt
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 29 external interrupt sources
  • I/Os
    • Up to 30 I/Os, all mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability and one LED driver infrared output
  • Peripherals
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and 2 channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Infrared remote control (IR)
    • Independent watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
    • 2 comparators with 4 inputs each
  • Development support
    • Hardware single wire interface module (SWIM) for fast on-chip programming and non intrusive debugging
    • In-circuit emulation (ICE)
  • 96-bit unique ID