📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now

Flash sale: FREE Page EEPROM products until Dec. 19th. Use code DV-EEPROM-FREE-11 at checkout! Shop Now

🎄 Celebrate early X’mas with us: $5.99 flat rate shipping on all orders! Promotion ends on Dec. 19th. Shop Now 🎄

STM8L151C6T3TR

STM8L151C6T3TR

Active

STM8L151C6T3

Ultra-low-power 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The medium-density STM8L151x4/6 and STM8L152x4/6 devices are members of the STM8L ultra-low-power 8-bit family. The medium-density STM8L15x family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85 °C and -40 to +125 °C temperature ranges.The...
Read More

Key features
  • Operating conditions
    • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
    • Temp. range: - 40 °C to 85, 105 or 125 °C
  • Low power features
    • 5 low power modes: Wait, Low power run (5.1 µA), Low power wait (3 µA), Active-halt with full RTC (1.3 µA), Halt (350 nA)
    • Consumption: 195 µA/MHz + 440 µA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 µs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra-safe BOR reset with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 1 to 16 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • Up to 32 Kbytes of Flash program memory and 1 Kbyte of data EEPROM with ECC, RWW
    • Flexible write and read protection modes
    • Up to 2 Kbytes of RAM
  • DMA
    • 4 channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
    • 1 channel for memory-to-memory
  • 12-bit DAC with output buffer
  • 12-bit ADC up to 1 Msps/25 channels
    • T. sensor and internal reference voltage
  • 2 ultra-low-power comparators
    • 1 with fixed threshold and 1 rail to rail
    • Wakeup capability
  • Timers
    • Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with 3 channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • 2 watchdogs: 1 window, 1 independent
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus™
    • USART (ISO 7816 interface and IrDA)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
  • Development support
    • Fast on-chip programming and non intrusive debugging with SWIM
    • Bootloader using USART
  • 96-bit unique ID
Out of Stock
Quantity $ per unit Savings
1-9$2.640%
10-1499$1.9028%
1500-10000$1.6139%
Contact sales
$2.64
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The medium-density STM8L151x4/6 and STM8L152x4/6 devices are members of the STM8L ultra-low-power 8-bit family. The medium-density STM8L15x family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85 °C and -40 to +125 °C temperature ranges.The...
Read More

Key features
  • Operating conditions
    • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
    • Temp. range: - 40 °C to 85, 105 or 125 °C
  • Low power features
    • 5 low power modes: Wait, Low power run (5.1 µA), Low power wait (3 µA), Active-halt with full RTC (1.3 µA), Halt (350 nA)
    • Consumption: 195 µA/MHz + 440 µA
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 4.7 µs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq. 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra-safe BOR reset with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 1 to 16 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Auto-wakeup from Halt w/ periodic interrupt
  • LCD: up to 4x28 segments w/ step-up converter
  • Memories
    • Up to 32 Kbytes of Flash program memory and 1 Kbyte of data EEPROM with ECC, RWW
    • Flexible write and read protection modes
    • Up to 2 Kbytes of RAM
  • DMA
    • 4 channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
    • 1 channel for memory-to-memory
  • 12-bit DAC with output buffer
  • 12-bit ADC up to 1 Msps/25 channels
    • T. sensor and internal reference voltage
  • 2 ultra-low-power comparators
    • 1 with fixed threshold and 1 rail to rail
    • Wakeup capability
  • Timers
    • Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
    • One 16-bit advanced control timer with 3 channels, supporting motor control
    • One 8-bit timer with 7-bit prescaler
    • 2 watchdogs: 1 window, 1 independent
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2C 400 kHz SMBus and PMBus™
    • USART (ISO 7816 interface and IrDA)
  • Up to 41 I/Os, all mappable on interrupt vectors
  • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
  • Development support
    • Fast on-chip programming and non intrusive debugging with SWIM
    • Bootloader using USART
  • 96-bit unique ID