📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Mainstream Value line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | STM8 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).All devices of STM8S005C6/K6 value line provide the following...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.74 | 0% |
10-99 | $1.45 | 17% |
100-249 | $1.44 | 17% |
250-499 | $1.42 | 18% |
500-999 | $1.38 | 21% |
1000-1499 | $1.30 | 25% |
1500-10000 | $1.11 | 36% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | STM8 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).All devices of STM8S005C6/K6 value line provide the following...
Read More
|