Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Mainstream Value line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
| Supply Voltage Min Volt | 2.95 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | STM8 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM8S007C8 value line 8-bit microcontrollers offer 64 Kbytes of Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual (RM0016).The STM8S007C8 value line devices provide the following benefits: reduced system cost, performance,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.04 | 2% |
| 10-24 | $2.67 | 33% |
| 25-99 | $2.44 | 38% |
| 100-249 | $2.07 | 48% |
| 250-499 | $1.96 | 51% |
| 500 | $1.81 | 54% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.95 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | STM8 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM8S007C8 value line 8-bit microcontrollers offer 64 Kbytes of Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual (RM0016).The STM8S007C8 value line devices provide the following benefits: reduced system cost, performance,...
Read More
|