📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Mainstream Value line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | STM8 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM8S007C8 value line 8-bit microcontrollers offer 64 Kbytes of Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual (RM0016).The STM8S007C8 value line devices provide the following benefits: reduced system cost, performance,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.68 | 0% |
10-99 | $2.40 | 10% |
100-249 | $1.97 | 26% |
250-499 | $1.87 | 30% |
500-999 | $1.68 | 37% |
1000-2399 | $1.42 | 47% |
2400-10000 | $1.34 | 50% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | STM8 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LQFP 48 7x7x1.4 mm |
The STM8S007C8 value line 8-bit microcontrollers offer 64 Kbytes of Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual (RM0016).The STM8S007C8 value line devices provide the following benefits: reduced system cost, performance,...
Read More
|